Danfoss logo
Danfoss Gas Detection unit - Basic - one sensor - no display

Gas detection unit, Basic Remote

148H6081

Gas detecting sensor version: Basic, Sensor 1 type: Pellistor, Refrig. range [ppm] sensor1: 0 - 28000

Product specifications

Characteristic
Value
Alarmlimits high [ppm] sensor19000 ppm
Alarmlimits low [ppm] sensor15000 ppm
China RoHS complianceYes
China RoHS exemption clauseNo
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Division40
EU RoHS complianceYes
EU RoHS exemption clauseNo
Frequency [Hz]50/60 Hz
Gas detecting sensor versionBasic
Material DescriptionGDA Gas detection unit P Basic Remote
Packing formatMulti pack
Parts includedCable glandCalibration certificateComplete unitMounting kit
PFAS content [Yes/No]No
Power consumption [A]0.25 A
Product groupSensors
Product lineIndustrial Refrigeration
Product nameGas detection unit
Characteristic
Value
Product TypeBasic Remote
Quantity per packing format10 pc
REACH Candidate List substancesNo
Refrig. range [ppm] sensor1 [max]28000 ppm
Refrig. range [ppm] sensor1 [min]0 ppm
RefrigerantsR717
Relative humidity (RH) [%] [max]90 %
Relative humidity (RH) [%] [min]15 %
Response delay [s]0 s
Sensor 1 typePellistor
Supply voltage [V] AC [max]29 V
Supply voltage [V] AC [min]19 V
Supply voltage [V] DC [max]29.00 V
Supply voltage [V] DC [min]19.00 V
Temperature range [°C] [max]50 °C
Temperature range [°C] [min]-40 °C
Temperature range [°F] [max]122 °F
Temperature range [°F] [min]-40 °F

General specifications

Characteristic
Value
Gross weight800 Gram
Net weight319 Gram
Volume1.345 Liter
Characteristic
Value
EAN/UPC5715255041276
Proposition 65No significant risk