
Shut-off valve, SVA-ST 10-15, Max. Working Pressure [psig]: 580
148B3819
Inlet connection type: G, Outlet connection type: G, Equipment: Cap
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Approval | LLC CDC EURO-TYSK |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Colour Paint | Reddish brown |
| Comments | FOR NIPPEL CONNECTION DN 10-15 |
| Connection standard | ISO 228-1 |
| Contains batteries | No |
| Cv value [gal/min] | 2.900 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| Equipment | Cap |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fluid Group | 12 |
| Inlet connection size [in] | 7/8 A |
| Inlet connection type | G |
| Inlet Internal/External | External |
| Kv value [m³/h] | 2.500 m³/h |
| Material Description | SVA-ST 15 T STOP VALVE ANG CAP PS40 |
| Max. Working Pressure [bar] | 40.0 bar |
Characteristic | Value |
|---|---|
| Max. Working Pressure [psig] | 580 psig |
| Outlet connection size [in] | 7/8 A |
| Outlet connection type | G |
| Outlet Internal/External | External |
| Packing format | Single pack |
| PED category | Art. 4, par. 3 |
| Product description | Stop valve |
| Product group | Shut-off and regulating valves |
| Product line | Industrial Refrigeration |
| Product name | Shut-off valve |
| Product Type | SVA-ST 10-15 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R113R114R125R134aR152aR22R227eaR23R236faR32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR413AR417AR421AR422AR422BR422DR427AR438AR444BR447AR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR502R503R507AR513A |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -58 °F |
| Valve version | Standard version |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.638 Kilogram |
| Net weight | 1.506 Kilogram |
| Volume | 1.822 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428178709 |
| Proposition 65 | Cancer and Reproductive Harm |