Warranty & Service
145H0755
Type SGCI-FN, 5 connections, TWA 24V
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application type | Distribution units |
China RoHS compliance | Out of scope |
Description | Type SGCI-FN, 5 connections, TWA 24V |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
In scope of WEEE and contain batteries | No |
Material Description | DISTRIB. UNIT SGCI-FN, 5 CONN. TWA 24V |
Characteristic | Value |
---|---|
Number of connections | 5 |
Pressure nominal primary [bar] | 6 bar |
Product group | Distribution units |
Product line | Subsystems |
Product Type | Warranty & Service |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Supply temperature construction [˚C] | 90 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.111 Kilogram |
Net weight | 7.5 Kilogram |
Volume | 102.24 Liter |
Characteristic | Value |
---|---|
EAN | 5702428675079 |
Proposition 65 | Cancer and Reproductive Harm |