Warranty & Service
145F3906
VX-F Floorheating w. zonevalve, STS
Product specifications
Characteristic | Value |
---|---|
Description | VX-F Floorheating w. zonevalve, STS |
DG Indicator Profile | Not relevant for dangerous goods |
In scope of WEEE and contain batteries | No |
Material Description | VX-F Floorheating w. zonevalve, STS |
Characteristic | Value |
---|---|
Product group | Small Stations |
Product line | Subsystems |
Product Type | Warranty & Service |
General specifications
Characteristic | Value |
---|---|
Gross weight | 32 Kilogram |
Characteristic | Value |
---|---|
Net weight | 30 Kilogram |