Warranty & Service
145F3902
VX-F for Floor heating, RA-C/FTZ
Product specifications
Characteristic | Value |
---|---|
Additional information | Zone valve |
China RoHS compliance | Out of scope |
Connection direction | Bottom |
Description | VX-F for Floor heating, RA-C/FTZ |
DG Indicator Profile | Not relevant for dangerous goods |
DH connection size | 3/4" |
DHW capacity [kW] [Max] | 55 kW |
DHW capacity [kW] [Min] | 37 kW |
DHW Control type | Flow/thermostatic |
DHW controller name | PTC2 + P |
DHW HEX type | XB06H-1 40 |
DHW pipe size | Ø18 |
Differential pressure controller | Integrated |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
HE connection size | 3/4" |
HE connection type | G int. Thread |
HE pipe size | Ø18 |
Heat exchanger test pressure [bar] | 38 bar |
Heating capacity [kW] | 10 kW |
Heating capacity [kW] [Max] | 15 kW |
Heating capacity [kW] [Min] | 10 kW |
Characteristic | Value |
---|---|
Heating circuit - control | Thermostat |
Heating control type | Differential pressure + zone valve |
Heating controller name | AVPL + FTC/RAC |
Heating HEX type | XB06H-1 16 |
Heating pump brand | Wilo |
Heating pump type | YONOS PARA RS 15/6 |
HEX heating alloy | AISI 316 |
HEX heating brazing material | Copper |
HEX heating type | Brazed |
In scope of WEEE and contain batteries | No |
Manufacturer's name | danfoss |
Material Description | VX-F Radiator w. RA-C/FTZ |
Pressure nominal primary [bar] | 16 bar |
Pressure nominal secondary [bar] | 3 bar |
Product group | Small Stations |
Product line | Subsystems |
Product Type | Warranty & Service |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Station size type | Type 1 |
Supply temperature construction [˚C] | 95 °C |
Supply voltage [V] AC | 230 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 31 Kilogram |
Net weight | 30 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702428525008 |
Proposition 65 | Cancer and Reproductive Harm |