
Warranty & Service
145B1903
EvoFlat MSS 2, w/bypass, w/1 CW meter, w/o EPP front, w/HTC,
Product specifications
Characteristic | Value |
|---|---|
| Additional information | CirculationDHWEPP Front insulation coverZone valve |
| China RoHS compliance | Out of scope |
| Connection direction primary | Bottom |
| Contains batteries | No |
| Cover material | White-lacquered In wall |
| Cover option | Extra |
| DCW static pressure [bar] [Min] | 2.0 bar |
| Depth with cover [mm] | 155 mm |
| Depth without cover [mm] | 150 mm |
| Description | EvoFlat MSS 2, w/bypass, w/1 CW meter, w/o EPP front, w/HTC, |
| DG Indicator Profile | Contains Liquids |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| DHW capacity [kW] [Max] | 53 kW |
| DHW capacity [kW] [Min] | 45 kW |
| DHW circulation | Included |
| DHW connection size | 3/4" |
| DHW connection type | G int. Thread |
| DHW Control type | Flow/thermostatic |
| DHW controller name | TPC-M |
| DHW pipe size | Ø18 |
| Floor heating circuit - pump brand | Wilo |
| Floor heating circuit - pump type | Wilo Yonos Para 15/6 |
| HE connection size | 3/4" |
Characteristic | Value |
|---|---|
| HE connection type | G int. Thread |
| HE pipe size | Ø18 |
| Heat exchanger test pressure [bar] | 38 bar |
| Heating control type | Thermostatic + Differential pressure |
| Heating system type | Floor heating |
| Height with cover [mm] | 600 mm |
| Height without cover [mm] | 590 mm |
| HEX DHW brazed/gasketed material | Brazed copper |
| HEX heating brazed/gasketed material | Copper |
| Insulation material | EPP |
| Manufacturer's name | Danfoss |
| Material Description | EvoFlat MSS 2 TPC-M (o/front) w/HTC Cir |
| Mixing circuit - control | Thermostat |
| Number of households [Max] | 2 |
| Number of households [Min] | 1 |
| Package depth [mm] | 600 mm |
| Package height [mm] | 160 mm |
| Package width [mm] | 800 mm |
| Pressure nominal primary [bar] | 10 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Product group | Small Stations |
| Product line | Subsystems |
| Product Type | Warranty & Service |
| Station size type | Type 2 |
| Supply temperature construction [˚C] | 95 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 16.7 Kilogram |
| Net weight | 15.5 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424285944 |