
Frequency converter, CDS303
134X1964
CDS303P15KT2E20H2
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| Description | CDS303P15KT2E20H2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Frequency converter |
| In scope of WEEE | No |
| Material Description | CDS303P15KT2E20H2TXCXXXSXXXXAXBXCXXXXDX |
Characteristic | Value |
|---|---|
| Model number | CDS303P15KT2E20H2 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | CDS303 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 64306c92-2242-4659-a8c1-b8ca878a16a2 |
| SCIP dossier product name | CDS303 Frame Identification B4 |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 24.1 Kilogram |
| Net weight | 20.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 105.71 Liter |
| EAN/UPC | 5710108080723 |