Reciprocating compressor, HVM45MKa+HY17111B-C01 drop-in
125F4906
Refrigerants: R600, Segment usage: Refrigeration LT, Compressor power supply [V]: 115-127V/1/50-60
Product specifications
Characteristic | Value |
---|---|
Applications | LBP |
Brand technique | Reciprocating compressor |
Capacity control | Inverter |
Compressor power supply [V] | 115-127V/1/50-60 |
Description | HVM45MKa |
DG Indicator Profile | Not relevant for dangerous goods |
Family | V |
In scope of WEEE and contain batteries | No |
Material Description | HVM45MKa + HY17111BC01 drop in; 165-275V |
Model number | HVM45MKa+HY17111B-C01 drop-in |
Characteristic | Value |
---|---|
Packing format | Single pack |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor V |
Product Type | HVM45 |
Refrigerants | R600 |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 5.4 Kilogram |
Net weight | 5.15 Kilogram |
Characteristic | Value |
---|---|
Volume | 4.5 Liter |
EAN | 5715162729663 |