Danfoss logo
Reciprocating Compressors_Model_HY_125

Reciprocating compressor, HFY70MA

125F4507

Refrigerants: R600a, Segment usage: Refrigeration MT, Compressor power supply [V]: 220/1/50

Product specifications

Characteristic
Value
Brand techniqueReciprocating compressor
Capacity controlFixed speed
Compressor power supply [V]220/1/50
Configuration codeSingle
DescriptionHFY70MA
DG Indicator ProfileNot relevant for dangerous goods
Discharge connection angle [°]0 °
Discharge connection commentsRubber plug
Discharge connection diameter [mm]4.90 mm
Discharge connection height [mm]83 mm
Discharge connection materialCopper
DLLP5
EconomizerNo
FamilyF
Frequency [Hz]50
Height from baseplate [mm]174 mm
High value of nominal voltage at 50Hz [V]240 V
High value of voltage range at 50Hz [V]255 V
In scope of WEEE and contain batteriesNo
Low value of nominal voltage at 50Hz [V]220 V
Low value of voltage range at 50Hz [V]187 V
Material DescriptionHFY70MA; HCB; 220-240V 50Hz; I Pack
Characteristic
Value
Model numberHFY70MA
Packing formatIndustrial pack
Process connection angle [°]70.00 °
Process connection commentsRubber plug
Process connection diameter [mm]6.2 mm
Process connection materialCopper
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameReciprocating compressor F
Product TypeHFY70
RefrigerantsR600a
Rotational speed at 50Hz [rpm]3000 rpm
Segment usageRefrigeration MT
Speed PlatformFixed-speed
Suction connection angle [°]40 °
Suction connection diameter [mm]6.20 mm
Suction connection height [mm]92 mm
Suction connection materialCopper
TechnologyReciprocating
Total height [mm]180.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.

General specifications

Characteristic
Value
Gross weight7.3 Kilogram
Net weight7.1 Kilogram
Characteristic
Value
Volume5.82 Liter
EAN5715162725948