Reciprocating compressor, HYB69MKUa
125F4225
Refrigerants: R600, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/50
Product specifications
Characteristic | Value |
---|---|
Applications | LBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 |
Description | HYB69MKUa |
DG Indicator Profile | Not relevant for dangerous goods |
Family | HYB |
In scope of WEEE and contain batteries | No |
Material Description | HYB69MKUa; HCB; 220-240V 50Hz; I Pack |
Model number | HYB69MKUa |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor HYB |
Product Type | HYB69 |
Refrigerants | R600 |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 6.5 Kilogram |
Net weight | 6.3 Kilogram |
Characteristic | Value |
---|---|
Volume | 6.85 Liter |
EAN | 5715162728840 |