Reciprocating compressor, HYE113MKUa
125F4158
Refrigerants: R600, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/50
Product specifications
Characteristic | Value |
---|---|
Applications | LBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 |
Description | HYE113MKUa |
DG Indicator Profile | Not relevant for dangerous goods |
Family | HYE |
In scope of WEEE and contain batteries | No |
Material Description | HYE113MKUa;CN;RSCR;220-240V/50Hz;I Pack |
Model number | HYE113MKUa |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor HYE |
Product Type | HYE113 |
Refrigerants | R600 |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 8.69 Kilogram |
Net weight | 8.44 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.4 Liter |
EAN | 5702424662738 |