Reciprocating compressor, NFH80NA
125F3429
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | NFH80NA |
DG Indicator Profile | Not relevant for dangerous goods |
Family | F |
In scope of WEEE and contain batteries | No |
Material Description | NFH80NA; HCB; 220-240V 50Hz I Pack |
Characteristic | Value |
---|---|
Model number | NFH80NA |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor F |
Product Type | NFH80 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 8.24 Kilogram |
Net weight | 8 Kilogram |
Characteristic | Value |
---|---|
Volume | 12.1 Liter |