Reciprocating compressor, GH12TB
125F1710
Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 230/1/50 230/1/60
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 230/1/60 |
Description | GH12TB |
DG Indicator Profile | Not relevant for dangerous goods |
Family | H |
In scope of WEEE and contain batteries | No |
Material Description | GH12TB; CN; 220-240V 50Hz; I Pack |
Model number | GH12TB |
Packing format | Industrial pack |
Characteristic | Value |
---|---|
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor H |
Product Type | GH12 |
Refrigerants | R134a |
Segment usage | Refrigeration MT |
Technology | Reciprocating |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 11.05 Kilogram |
Net weight | 10.8 Kilogram |
Characteristic | Value |
---|---|
Volume | 11.4 Liter |