Reciprocating compressor, HYE81YG42
125F1307
Refrigerants: R134a, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 115/1/60
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 115/1/60 |
Description | HYE81YG42 |
DG Indicator Profile | Not relevant for dangerous goods |
Family | HYE |
In scope of WEEE and contain batteries | No |
Material Description | HYE81YG42; CN; 115-127V 60Hz; I Pack |
Model number | HYE81YG42 |
Packing format | Industrial pack |
Characteristic | Value |
---|---|
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor HYE |
Product Type | HYE81 |
Refrigerants | R134a |
Segment usage | Refrigeration LTRefrigeration MT |
Technology | Reciprocating |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 8.55 Kilogram |
Net weight | 8.3 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.4 Liter |