Reciprocating compressor, HYS45YT42a
125F1241
Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 115/1/60
Product specifications
Characteristic | Value |
---|---|
Applications | LBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 115/1/60 |
Description | HYS45YT42a |
DG Indicator Profile | Not relevant for dangerous goods |
Family | HYS |
In scope of WEEE and contain batteries | No |
Material Description | HYS45YT42a; HCB; 115V 60Hz; I Pack |
Model number | HYS45YT42a |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor HYS |
Product Type | HYS45 |
Refrigerants | R134a |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 7.6 Kilogram |
Net weight | 7.4 Kilogram |
Characteristic | Value |
---|---|
Volume | 6.85 Liter |
EAN | 5715162726969 |