Reciprocating compressor, HYB30YJ63a
125F1230
Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/50 230/1/60
Product specifications
Characteristic | Value |
---|---|
Applications | LBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 230/1/60 |
Description | HYB30YJ63a |
DG Indicator Profile | Not relevant for dangerous goods |
Family | HYB |
In scope of WEEE and contain batteries | No |
Material Description | HYB30YJ63a; HCB; 220-240V 50/60Hz; I Pac |
Model number | HYB30YJ63a |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor HYB |
Product Type | HYB30 |
Refrigerants | R134a |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 4.46 Kilogram |
Net weight | 4.26 Kilogram |
Characteristic | Value |
---|---|
Volume | 5.82 Liter |
EAN | 5715162726365 |