
Reciprocating compressor, HYB30YJ63a
125F1138
Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 220/1/50
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating compressor |
| Compressor power supply [V] | 220/1/50 |
| Description | HYB30YJ63a |
| Family | HYB |
| Material Description | HYB30YJ63a; CN; 220-240V/50Hz ; I Pack |
| Model number | HYB30YJ63a |
| Product group | Hermetic compressors |
Characteristic | Value |
|---|---|
| Product line | Light Commercial Compressors |
| Product name | Reciprocating compressor HYB |
| Product Type | HYB30 |
| REACH Candidate List substances | No |
| Refrigerants | R134a |
| Segment usage | Refrigeration LT |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.55 Kg |
| Net weight | 4.3 Kg |
Characteristic | Value |
|---|---|
| Volume | 7.3 Liter |