Reciprocating compressor, GE70CG
125F1119
Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/50 230/1/60
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 230/1/60 |
Description | GE70CG |
DG Indicator Profile | Not relevant for dangerous goods |
Family | E |
In scope of WEEE and contain batteries | No |
Material Description | GE70CG; CN; 220-240V 50Hz; I Pack |
Model number | GE70CG |
Packing format | Industrial pack |
Characteristic | Value |
---|---|
Packing quantity | 120 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor E |
Product Type | GE70 |
Refrigerants | R134a |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 8.55 Kilogram |
Net weight | 8.3 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.4 Liter |