Reciprocating compressor, GE55AG
125F1117
Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 220/1/50
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 220/1/50 |
Description | GE55AG |
DG Indicator Profile | Not relevant for dangerous goods |
Family | E |
In scope of WEEE and contain batteries | No |
Material Description | GE55AG; CN; 220-240V 50Hz; I Pack |
Model number | GE55AG |
Packing format | Industrial pack |
Product group | Hermetic compressors |
Characteristic | Value |
---|---|
Product line | Commercial Compressors |
Product name | Reciprocating compressor E |
Product Type | GE55 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R134a |
SCIP dossier no. | cd1d92df-acc4-43d9-8eb6-bb380e61d93f |
SCIP dossier product name | GL |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 8.55 Kilogram |
Net weight | 7.9 Kilogram |
Volume | 10.4 Liter |
Characteristic | Value |
---|---|
EAN | 5702424663216 |
Proposition 65 | Cancer and Reproductive Harm |