Reciprocating compressor, HYE105MKUa
125B4226
Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/50
Product specifications
Characteristic | Value |
---|---|
Applications | LBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 |
Description | HYE105MKUa |
DG Indicator Profile | Not relevant for dangerous goods |
Family | HYE |
In scope of WEEE and contain batteries | No |
Material Description | HYE105MKUa; HCB; 220-240V 50Hz; Single P |
Model number | HYE105MKUa |
Characteristic | Value |
---|---|
Packing format | Single pack |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor HYE |
Product Type | HYE105 |
Refrigerants | R134a |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.03 Kilogram |
Net weight | 8.8 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.13 Liter |
EAN | 5715162726600 |