Reciprocating compressor, HYE90MKUa
125B4206
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | HYE90MKUa |
DG Indicator Profile | Not relevant for dangerous goods |
Family | HYE |
In scope of WEEE and contain batteries | No |
Material Description | HYE113MKUa; HCB, 220-240V 50Hz; Single |
Model number | HYE90MKUa |
Characteristic | Value |
---|---|
Packing format | Single pack |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor HYE |
Product Type | HYE90 |
Technology | Reciprocating |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.3 Kilogram |
Net weight | 9.07 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.4 Liter |