Reciprocating compressor, HYE50MDU
125B4133
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | HYE50MDU |
DG Indicator Profile | Not relevant for dangerous goods |
Family | HYE |
In scope of WEEE and contain batteries | No |
Material Description | HYE50MDU; CN; RSCR; 220-240V/50Hz; Singl |
Model number | HYE50MDU |
Characteristic | Value |
---|---|
Packing format | Single pack |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor HYE |
Product Type | HYE50 |
Technology | Reciprocating |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.55 Kilogram |
Net weight | 9.3 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.4 Liter |