Danfoss logo
Reciprocating compressor, NVT90FSC+N206FR-B06 frequency; 115-127V-product-details

Reciprocating compressor, NVT90FSC+N206FR-B06 frequency; 115-127V

125B3920

Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 115/1/60

Product specifications

Characteristic
Value
ApplicationsLBPMBP
Brand techniqueReciprocating compressor
Capacity controlInverter
Compressor power supply [V]115/1/60
DescriptionNVT90FSC
DG Indicator ProfileNot relevant for dangerous goods
FamilyV
In scope of WEEE and contain batteriesNo
Material DescriptionNVT90FSC+N206FR-B06; frequency; 115-127V
Model numberNVT90FSC+N206FR-B06 frequency; 115-127V
Oil typePOE
Characteristic
Value
Packing formatSingle pack
Packing quantity1
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameReciprocating compressor V
Product TypeNVT90
RefrigerantsR290
Segment usageRefrigeration LTRefrigeration MT
TechnologyReciprocating
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.

General specifications

Characteristic
Value
Gross weight6.68 Kilogram
Net weight6.4 Kilogram
Characteristic
Value
Volume4.6 Liter