Reciprocating compressor, NFH45NR
125B3431
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | NFH45NR |
DG Indicator Profile | Not relevant for dangerous goods |
Family | F |
In scope of WEEE and contain batteries | No |
Material Description | NFH45NR; HCB; 115-127V 60Hz Single Pack |
Model number | NFH45NR |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor F |
Product Type | NFH55 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 7.14 Kilogram |
Net weight | 6.9 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.4 Liter |