Reciprocating compressor, NFT45NA
125B3416
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Description | NFT45NA |
DG Indicator Profile | Not relevant for dangerous goods |
Family | F |
In scope of WEEE and contain batteries | No |
Material Description | NFT45NA; HCB; 220-240V 50Hz Single Pack |
Model number | NFT45NA |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor F |
Product Type | NFT45 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 7.14 Kilogram |
Net weight | 6.9 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.4 Liter |