Reciprocating compressor, NHT180NA
125B3407
Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50
Product specifications
Characteristic | Value |
---|---|
Applications | LBPMBP |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 8.03 Ohm |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Compressor power supply [V] | 220-240/1/50 |
Description | NHT180NA |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection angle [°] | 0 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 6.50 mm |
Discharge connection material | Cu-plated steel |
DLLP | 5 |
Family | HP |
Frequency [Hz] | 50 |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 255 V |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of voltage range at 50Hz [V] | 198 V |
Main winding resistance for single-phase compressors [Ohm] | 3.08 Ohm |
Material Description | NHT180NA; HCB; 220-240V 50Hz Single Pack |
Model number | NHT180NA |
Oil charge [L] | 0.35 L |
Oil type | POE |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Phase | 1 |
Process connection angle [°] | 70.00 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 8.1 mm |
Process connection material | Cu-plated steel |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor H |
Product Type | NHT180 |
Refrigerants | R290 |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Run capacitor capacitance | 10.0 µF |
Segment usage | Refrigeration LTRefrigeration MT |
Speed Platform | Fixed-speed |
Start capacitor capacitance | 60-61 µF |
Suction connection angle [°] | 40 ° |
Suction connection diameter [mm] | 8.10 mm |
Suction connection material | Cu-plated steel |
Swept volume [cm3] | 17.60 cm³ |
Technology | Reciprocating |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 14.26 Kilogram |
Net weight | 14 Kilogram |
Characteristic | Value |
---|---|
Volume | 13.1 Liter |