Reciprocating compressor, GE80TG
125B1734
Refrigerants: R134a, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 230/1/50 230/1/60
Product specifications
Characteristic | Value |
---|---|
Applications | HBPMBP |
Approval | ULVDE |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 24.50 Ohm |
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 230/1/50 230/1/60 |
Configuration code | Single |
Cut in current HST 50Hz [A] | 14.70 A |
Cut in current HST 60Hz [A] | 14.70 A |
Description | GE80TG |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection angle [°] | 0 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 4.90 mm |
Discharge connection height [mm] | 82 mm |
Discharge connection material | Cu-plated steel |
DLLP | 0501 |
Economizer | No |
Family | U |
Frequency [Hz] | 50/60 |
Height from baseplate [mm] | 177 mm |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of nominal voltage at 60Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 255 V |
High value of voltage range at 60Hz [V] | 255 V |
In scope of WEEE and contain batteries | No |
Low value of nominal voltage at 50Hz [V] | 220 V |
Low value of nominal voltage at 60Hz [V] | 220 V |
Low value of voltage range at 50Hz [V] | 187 V |
Low value of voltage range at 60Hz [V] | 187 V |
LRA HST 50Hz [A] | 14.70 A |
LRA HST 60Hz [A] | 14.70 A |
Main winding resistance for single-phase compressors [Ohm] | 9.60 Ohm |
Characteristic | Value |
---|---|
Material Description | GE80TG; HCB; 200-220/220-230V 50/60Hz; S |
Model number | GE80TG |
Motor type | CSIR |
No. of phases (compressor) | 1 |
Oil quantity [cm3] | 220 cm³ |
Oil type | POE |
Packing format | Single pack |
Packing quantity | 1 |
Phase | 1 |
Process connection angle [°] | 70.00 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.2 mm |
Process connection material | Cu-plated steel |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor E |
Product Type | GE80 |
Refrigerant charge [kg] [Max] | 0.45 kg |
Refrigerants | R134a |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Rotational speed at 60Hz [rpm] | 3600 rpm |
Segment usage | Refrigeration MTRefrigeration HT |
Start capacitor capacitance | 60-61 µF |
Suction connection angle [°] | 40 ° |
Suction connection diameter [mm] | 6.20 mm |
Suction connection height [mm] | 95 mm |
Suction connection material | Cu-plated steel |
Swept volume [cm3] | 8.10 cm³ |
Technology | Reciprocating |
Total height [mm] | 180.0 mm |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
Winding temperature short term [°C] [Max] | 135 °C |
Winding temperature stat [°C] [Max] | 115 °C |
General specifications
Characteristic | Value |
---|---|
Gross weight | 9.2 Kilogram |
Net weight | 8.95 Kilogram |
Characteristic | Value |
---|---|
Volume | 10.4 Liter |
EAN | 5702424663797 |