Danfoss logo
Reciprocating Compressors_Model_HVB_125F_123X

Reciprocating compressor, HYB41Y72a

125B1240

Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 115/1/60

Product specifications

Characteristic
Value
ApplicationsLBP
Brand techniqueReciprocating compressor
Capacity controlFixed speed
Compressor power supply [V]115/1/60
Configuration codeSingle
DescriptionHYB41Y72a
DG Indicator ProfileNot relevant for dangerous goods
Discharge connection angle [°]0 °
Discharge connection commentsRubber plug
Discharge connection diameter [mm]4.90 mm
Discharge connection height [mm]98 mm
Discharge connection materialCopper
DLLP15
EconomizerNo
FamilyHYB
Frequency [Hz]60
Height from baseplate [mm]175 mm
High value of nominal voltage at 60Hz [V]115 V
High value of voltage range at 60Hz [V]132 V
In scope of WEEE and contain batteriesNo
Low value of nominal voltage at 60Hz [V]115 V
Low value of voltage range at 60Hz [V]98 V
Characteristic
Value
Material DescriptionHYB41Y72a; HCB; 115-127V 60Hz; Single Pa
Model numberHYB41Y72a
Packing formatSingle pack
Process connection angle [°]50.00 °
Process connection commentsRubber plug
Process connection diameter [mm]6.5 mm
Process connection materialCopper
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameReciprocating compressor HYB
Product TypeHYB41
RefrigerantsR134a
Rotational speed at 60Hz [rpm]3600 rpm
Segment usageRefrigeration LT
Suction connection angle [°]20 °
Suction connection diameter [mm]6.50 mm
Suction connection height [mm]103 mm
Suction connection materialCopper
TechnologyReciprocating
Total height [mm]182.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.

General specifications

Characteristic
Value
Gross weight6 Kilogram
Net weight5.8 Kilogram
Characteristic
Value
Volume6.85 Liter
EAN5715162723111