Danfoss logo
Reciprocating Compressor_Model_HYE_125F_125B

Reciprocating compressor, HYE69YL63

125B1142

Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/50 230/1/60

Product specifications

Characteristic
Value
ApplicationsLBP
Brand techniqueReciprocating compressor
Capacity controlFixed speed
Compressor power supply [V]230/1/50 230/1/60
Configuration codeSingle
DescriptionHYE69YL63
DG Indicator ProfileNot relevant for dangerous goods
Discharge connection angle [°]0 °
Discharge connection commentsRubber plug
Discharge connection diameter [mm]4.90 mm
Discharge connection height [mm]121 mm
Discharge connection materialCopper
DLLP1801
EconomizerNo
FamilyHYE
Frequency [Hz]50/60
Height from baseplate [mm]198 mm
High value of nominal voltage at 50Hz [V]220 V
High value of nominal voltage at 60Hz [V]230 V
High value of voltage range at 50Hz [V]242 V
High value of voltage range at 60Hz [V]253 V
In scope of WEEE and contain batteriesNo
Low value of nominal voltage at 50Hz [V]200 V
Low value of nominal voltage at 60Hz [V]220 V
Low value of voltage range at 50Hz [V]170 V
Characteristic
Value
Low value of voltage range at 60Hz [V]187 V
Material DescriptionHYE69YL63; CN; 220-240V 50-60Hz; Single
Model numberHYE69YL63
Packing formatSingle pack
Process connection angle [°]50.00 °
Process connection commentsRubber plug
Process connection diameter [mm]6.5 mm
Process connection materialCopper
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameReciprocating compressor HYE
Product TypeHYE69
RefrigerantsR134a
Rotational speed at 50Hz [rpm]3000 rpm
Rotational speed at 60Hz [rpm]3600 rpm
Segment usageRefrigeration LT
Speed PlatformFixed-speed
Suction connection angle [°]20 °
Suction connection diameter [mm]6.50 mm
Suction connection height [mm]125 mm
Suction connection materialCopper
TechnologyReciprocating
Total height [mm]205.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.

General specifications

Characteristic
Value
Gross weight8.55 Kilogram
Net weight8.3 Kilogram
Characteristic
Value
Volume10.4 Liter