
Reciprocating compressor, L22C5L
123X0037
Refrigerants: R600, Segment usage: Refrigeration LT, Compressor power supply [V]: 115/1/60
123X0037
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBP |
| Approval | CE |
| Brand technique | Reciprocating compressor |
| Capacity control | Fixed speed |
| Compressor power supply [V] | 115/1/60 |
| Contains batteries | No |
| Description | L22C5L |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | sL |
| In scope of WEEE | No |
| Material Description | L22C5L; spec; 110-120V/60Hz; Sample |
| Model number | L22C5L |
Characteristic | Value |
|---|---|
| Network power supply [V/Ph/Hz] | 115-127/1/60 |
| Packing format | Sample |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor sL |
| Product Type | L22 |
| Refrigerants | R600 |
| Segment usage | Refrigeration LT |
| Swept volume [cm3] | 2.20 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.8 Kilogram |
| Net weight | 3.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.233 Liter |
| EAN/UPC | 5702424664015 |