Reciprocating compressor, DK52C
123F4903
Refrigerants: R600, Segment usage: Refrigeration LT, Compressor power supply [V]: 12-24/DC
Product specifications
Characteristic | Value |
---|---|
Applications | LBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 12-24/DC |
Description | DK52C |
DG Indicator Profile | Not relevant for dangerous goods |
Family | D |
In scope of WEEE and contain batteries | No |
Material Description | DK52C; 12-24 DC; I Pack |
Model number | DK52C |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor D |
Product Type | DK52 |
Refrigerants | R600 |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 4.2 Kilogram |
Net weight | 4 Kilogram |
Characteristic | Value |
---|---|
Volume | 3.9 Liter |
EAN | 5715162722466 |