Reciprocating compressor, MS34FF
123F2211
Refrigerants: R404A, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/60
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Colour | Black |
Compressor power supply [V] | 230/1/60 |
Configuration code | Single |
Description | MS34FF |
DG Indicator Profile | Not relevant for dangerous goods |
Economizer | No |
Family | S |
In scope of WEEE and contain batteries | No |
Material Description | MS34FF; 208-230V 60Hz ~1; I Pack |
Characteristic | Value |
---|---|
Model number | MS34FF |
Packing format | Industrial pack |
Packing quantity | 48 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor S |
Product Type | MS34 |
Refrigerants | R404A |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 23.1 Kilogram |
Net weight | 22.7 Kilogram |
Characteristic | Value |
---|---|
Volume | 22 Liter |
EAN | 5715162726518 |