Danfoss logo
Light commercial compressors - Sd design

Reciprocating compressor, MS34F3

123F2199

Refrigerants: R404A, Segment usage: Refrigeration LT, Compressor power supply [V]: 400/3/50 460/3/60

Product specifications

Characteristic
Value
ApplicationsLBP
ApprovalVDE
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm]14.03 Ohm
Brand techniqueReciprocating compressor
Capacity controlFixed speed
ColourBlack
Compressor power supply [V]400/3/50 460/3/60
Configuration codeSingle
DescriptionMS34F3
DG Indicator ProfileNot relevant for dangerous goods
Discharge connection angle [°]63 °
Discharge connection commentsRubber plug
Discharge connection diameter [mm]8.00 mm
Discharge connection height [mm]171 mm
Discharge connection materialCopper
DLLP4
EconomizerNo
FamilyS
Frequency [Hz]50/60
Height from baseplate [mm]276 mm
High value of nominal voltage at 50Hz [V]400 V
High value of nominal voltage at 60Hz [V]440 V
High value of voltage range at 50Hz [V]440 V
High value of voltage range at 60Hz [V]484 V
In scope of WEEE and contain batteriesNo
Low value of nominal voltage at 50Hz [V]400 V
Low value of nominal voltage at 60Hz [V]440 V
Low value of voltage range at 50Hz [V]340 V
Low value of voltage range at 60Hz [V]374 V
Main winding resistance for single-phase compressors [Ohm]10.18 Ohm
Material DescriptionMS34F3; 400/440V 50/60Hz ~3; I Pack
MCC3.60 A
Characteristic
Value
Model numberMS34F3
Motor type3-ph
No. of phases (compressor)3
Oil quantity [cm3]887 cm³
Oil typePOE
Packing formatIndustrial pack
Packing quantity48
Phase1
Process connection angle [°]0.00 °
Process connection commentsRubber plug
Process connection diameter [mm]9.7 mm
Process connection materialCopper
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameReciprocating compressor S
Product TypeMS34
Refrigerant charge [kg] [Max]1.70 kg
RefrigerantsR404A
Rotational speed at 50Hz [rpm]3000 rpm
Rotational speed at 60Hz [rpm]3600 rpm
Segment usageRefrigeration LT
Suction connection angle [°]0 °
Suction connection diameter [mm]12.70 mm
Suction connection height [mm]261 mm
Suction connection materialCopper
Swept volume [cm3]34.42 cm³
TechnologyReciprocating
Total height [mm]282.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Winding temperature short term [°C] [Max]135 °C
Winding temperature stat [°C] [Max]115 °C

General specifications

Characteristic
Value
Gross weight23.3 Kilogram
Net weight22.9 Kilogram
Characteristic
Value
Volume22 Liter