Reciprocating compressor, MS34FB-V
123F2172
Refrigerants: R404A, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/50
Product specifications
Characteristic | Value |
---|---|
Applications | LBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 230/1/50 |
Description | MS34FB-V |
DG Indicator Profile | Not relevant for dangerous goods |
Family | S |
In scope of WEEE and contain batteries | No |
Material Description | MS34FB-V; 220-240V 50Hz ~1; I-PACK |
Model number | MS34FB-V |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor S |
Product Type | MS34 |
Refrigerants | R404A |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Net weight | 22 Kilogram |
Volume | 22 Liter |
Characteristic | Value |
---|---|
EAN | 5702424667016 |