Reciprocating compressor, DL30H
123F1907
Refrigerants: R134a, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 12-24/DC
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating compressor |
Capacity control | Fixed speed |
Compressor power supply [V] | 12-24/DC |
Configuration code | Single |
Description | DL30H |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge connection angle [°] | 90 ° |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 5.10 mm |
Discharge connection height [mm] | 105 mm |
Discharge connection material | Copper |
DLLP | 1920 |
Economizer | No |
Family | sL |
Frequency [Hz] | DC-12/24V |
Height from baseplate [mm] | 125 mm |
High value of voltage range at DC [V] | 24 V |
In scope of WEEE and contain batteries | No |
Low value of voltage range DC [V] | 12 V |
Material Description | DL30H; 12--24 DC; I Pack |
Model number | DL30H |
Oil type | POE |
Characteristic | Value |
---|---|
Packing format | Industrial pack |
Packing quantity | 150 |
Process connection angle [°] | 90.00 ° |
Process connection comments | Rubber plug |
Process connection diameter [mm] | 6.1 mm |
Process connection material | Copper |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor sL |
Product Type | DL30 |
Refrigerant charge [kg] [Max] | 0.30 kg |
Refrigerants | R134a |
Segment usage | Refrigeration LTRefrigeration MT |
Speed Platform | DC |
Suction connection angle [°] | 90 ° |
Suction connection diameter [mm] | 6.10 mm |
Suction connection height [mm] | 91 mm |
Suction connection material | Copper |
Swept volume [cm3] | 3.00 cm³ |
Technology | Reciprocating |
Total height [mm] | 130.0 mm |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 4.4 Kilogram |
Net weight | 4.2 Kilogram |
Characteristic | Value |
---|---|
Volume | 6.7 Liter |