Danfoss logo
 Light commercial compressors - Lb design

Reciprocating compressor, L22CL

123B8401

Refrigerants: R600a, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/50 230/1/60

Product specifications

Characteristic
Value
ApplicationsLBP
ApprovalCEVDE
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm]12.50 Ohm
Brand techniqueReciprocating compressor
Capacity controlFixed speed
Compressor power supply [V]230/1/50 230/1/60
Configuration codeSingle
Contains batteriesNo
CoolselectorFilterActive models
DescriptionL22CL
DG Indicator ProfileNot relevant for dangerous goods
Discharge connection angle [°]90 °
Discharge connection commentsRubber plug
Discharge connection diameter [mm]5.10 mm
Discharge connection height [mm]105 mm
Discharge connection materialCopper
FamilysL
Frequency [Hz]50
Height from baseplate [mm]125 mm
High value of nominal voltage at 50Hz [V]240 V
High value of voltage range at 50Hz [V]255 V
In scope of WEEENo
Low value of nominal voltage at 50Hz [V]220 V
Low value of voltage range at 50Hz [V]187 V
LRA LST 50Hz [A]1.15 A
Main winding resistance for single-phase compressors [Ohm]103.00 Ohm
Material DescriptionL22CL; 220-240V/50Hz; Single Pack
MCC0.38 A
Model numberL22CL
Motor typeRSIR
Characteristic
Value
Network power supply [V/Ph/Hz]200-240/1/50-60
No. of phases (compressor)1
Oil quantity [cm3]110 cm³
Oil typeMineral
Packing formatSingle pack
Packing quantity1
Process connection angle [°]90.00 °
Process connection commentsRubber plug
Process connection diameter [mm]6.1 mm
Process connection materialCopper
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameReciprocating compressor sL
Product TypeL22
Refrigerant charge [kg] [Max]0.30 kg
RefrigerantsR600a
Rotational speed at 50Hz [rpm]3000 rpm
Segment usageRefrigeration LT
Speed PlatformFixed-speed
Suction connection angle [°]90 °
Suction connection diameter [mm]6.10 mm
Suction connection height [mm]91 mm
Suction connection materialCopper
Swept volume [cm3]2.20 cm³
TechnologyReciprocating
Total height [mm]130.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Winding temperature short term [°C] [Max]135 °C
Winding temperature stat [°C] [Max]115 °C

General specifications

Characteristic
Value
Gross weight3.8 Kilogram
Net weight3.6 Kilogram
Characteristic
Value
Volume6.233 Liter
EAN/UPC5702424671853