Danfoss logo
Reciprocating Compressors_Model_HVB_125F_123X

Reciprocating compressor, HYB50MGJa

123B4127

Refrigerants: R600a, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/50

Product specifications

Characteristic
Value
ApplicationsLBP
Brand techniqueReciprocating compressor
Capacity controlFixed speed
Compressor power supply [V]230/1/50
Configuration codeSingle
DescriptionHYB50MGJa
DG Indicator ProfileNot relevant for dangerous goods
Discharge connection angle [°]0 °
Discharge connection commentsRubber plug
Discharge connection diameter [mm]4.90 mm
Discharge connection height [mm]98 mm
Discharge connection materialCopper
DLLP5
EconomizerNo
FamilyHYB
Frequency [Hz]50
Height from baseplate [mm]175 mm
High value of nominal voltage at 50Hz [V]240 V
High value of voltage range at 50Hz [V]264 V
In scope of WEEE and contain batteriesNo
Low value of nominal voltage at 50Hz [V]220 V
Low value of voltage range at 50Hz [V]187 V
Characteristic
Value
Material DescriptionHYB50MGJa; 220-240V 50Hz; Single Pack
Model numberHYB50MGJa
Packing formatSingle pack
Process connection angle [°]50.00 °
Process connection commentsRubber plug
Process connection diameter [mm]6.5 mm
Process connection materialCopper
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameReciprocating compressor HYB
Product TypeHYB50
RefrigerantsR600a
Rotational speed at 50Hz [rpm]3000 rpm
Segment usageRefrigeration LT
Suction connection angle [°]20 °
Suction connection diameter [mm]6.50 mm
Suction connection height [mm]103 mm
Suction connection materialCopper
TechnologyReciprocating
Total height [mm]182.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.

General specifications

Characteristic
Value
Gross weight5.1 Kilogram
Net weight4.9 Kilogram
Characteristic
Value
Volume10.4 Liter
EAN5715162722206