Reciprocating compressor, VDL22H
123B1910
Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 12-24/DC 100-240/1/50-60
Product specifications
Characteristic | Value |
---|---|
Applications | LBP |
Brand technique | Reciprocating compressor |
Compressor power supply [V] | 12-24/DC 100-240/1/50-60 |
Description | VDL22H |
DG Indicator Profile | Not relevant for dangerous goods |
Family | D |
In scope of WEEE and contain batteries | No |
Material Description | VDL22H;12-24V DC 100-240V AC;Single Pack |
Model number | VDL22H |
Characteristic | Value |
---|---|
Packing format | Single pack |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Reciprocating compressor D |
Product Type | VDL22 |
Refrigerants | R134a |
Segment usage | Refrigeration LT |
Technology | Reciprocating |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
---|---|
Gross weight | 4.6 Kilogram |
Net weight | 4.4 Kilogram |
Characteristic | Value |
---|---|
Volume | 6.7 Liter |
EAN | 5715162723975 |