
Reciprocating compressor, DL19H
123B1905
Refrigerants: R134a, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 12-24/DC
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DL range
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBPHBPMBP |
| Brand technique | Reciprocating compressor |
| Capacity control | Fixed speed |
| Colour | Black |
| Compressor power supply [V] | 12-24/DC |
| Configuration code | Single |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | DL19H |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection angle [°] | 90 ° |
| Discharge connection comments | Rubber plug |
| Discharge connection diameter [mm] | 5.10 mm |
| Discharge connection height [mm] | 105 mm |
| Discharge connection material | Copper |
| Economizer | No |
| Family | DL |
| Frequency [Hz] | DC-12/24V |
| Height from baseplate [mm] | 125 mm |
| High value of voltage range at DC [V] | 24 V |
| In scope of WEEE | No |
| Low value of voltage range DC [V] | 12 V |
| Main winding resistance for single-phase compressors [Ohm] | 0.07 Ohm |
| Material Description | DL19H; 12--24 DC; Single Pack |
| Model number | DL19H |
Characteristic | Value |
|---|---|
| Network power supply [V/Ph/Hz] | 12-24/DC |
| Oil type | POE |
| Packing format | Single pack |
| Packing quantity | 1 |
| Process connection angle [°] | 90.00 ° |
| Process connection comments | Rubber plug |
| Process connection diameter [mm] | 6.1 mm |
| Process connection material | Copper |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor DL |
| Product Type | DL19 |
| Refrigerant charge [kg] [Max] | 0.30 kg |
| Refrigerants | R134a |
| Segment usage | Refrigeration LTRefrigeration MT |
| Speed Platform | DC |
| Suction connection angle [°] | 90 ° |
| Suction connection diameter [mm] | 6.10 mm |
| Suction connection height [mm] | 91 mm |
| Suction connection material | Copper |
| Swept volume [cm3] | 1.90 cm³ |
| Technology | Reciprocating |
| Total height [mm] | 130.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.1 Kilogram |
| Net weight | 3.9 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.675 Liter |
| EAN/UPC | 5715162723517 |