Danfoss logo
MLZ015-019-021-026 refrigeration scroll compressor single compressor

Scroll compressor, MLZ042T5LQ9A

121U8794

Refrigerants: R404A; R407C; R507A; R452A; R134a; R513A; R22; R448A; R449A, Segment usage: Refrigeration MT, Compressor power supply [V]: 220-240/1/50, Packing format: Industrial pack
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MLZ

Product specifications

Characteristic
Value
ApprovalCEULUKCA
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm]1.02 Ohm
Brand techniqueScroll compressor
Capacity controlFixed speed
Capacity of capacitor A55.000 µF
Capacity of capacitor B88-109 µF
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.38.18.3.1
ColourBlack
Compressor power supply [V]220-240/1/50
Configuration codeSingle
Connection typeRotolock
Contains batteriesNo
CoolselectorFilterDiscontinued models
DescriptionMLZ042T5A
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]184 mm
Discharge connection height [mm]422 mm
Discharge connection pipe size [in]1/2 in
Discharge connection size [in]1 in
Drawing number0XR6298B-2
EconomizerNo
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(a)-I6(c)7(a)7(c)-I
FamilyMLZ
Fitting standardRotolock
Frequency [Hz]50
Gauge port HPNone
Gauge port LPNone
Glass mountingThreaded
Glass torque [Nm]53 N-m
High value of nominal voltage at 50Hz [V]230 V
High value of voltage range at 50Hz [V]253 V
IDVNo
In scope of WEEENo
IP protection classIP22
Liquid injectionNo
Low value of nominal voltage at 50Hz [V]230 V
Low value of voltage range at 50Hz [V]207 V
LRA130 A
Main winding resistance for single-phase compressors [Ohm]0.39 Ohm
Material DescriptionMLZ042T5LQ9A COMPRESSOR, EURO I-PAK, MTG
Characteristic
Value
Max pressure (PS) - high side31.10 bar
Max pressure (PS) - low side26.20 bar
MCC40 A
Model numberMLZ042T5LQ9A
Motor protectionInternal overload protector
Network power supply [V/Ph/Hz]220-240/1/50
Number of starts per hour [Max]12
Oil charge [L]1.57 L
Oil drain1/4'' flare
Oil equalizationNone
Oil reference215PZ
Oil typePOE
Packing formatIndustrial pack
Packing quantity16
Phase1
Power connectionsScrew connectors 10-32 UNF x 9.5
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor MLZ
Product TypeMLZ042A
Refrigerant charge [kg] [Max]5.44 kg
RefrigerantsR134aR22R404AR407CR448AR449AR452AR507AR513A
RLA28.6 A
Rotational speed at 50Hz [rpm]2900 rpm
Segment usageRefrigeration MT
Shipped instructionsInstallation instructions
Shipped mountingMounting kit with grommets and sleeves
Shipped oilInitial oil charge
Suction connection height [mm]280 mm
Suction connection material-
Suction connection pipe size [in]7/8 in
Suction connection size [in]1-1/4 in
Swept volume [cm3]93.09 cm³
TechnologyScroll
Torque earth [Nm]2.00 N-m
Torque power [Nm]3.00 N-m
Total height [mm]455.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes
Viscosity [cP]46.0 cP
Voltage of capacitor A [V]370.00 V
Voltage of capacitor B [V]330.00 V

General specifications

Characteristic
Value
Gross weight43.48 Kilogram
Net weight41.1 Kilogram
Characteristic
Value
EAN/UPC5702428501576