Scroll compressor, MLZ042T5LC9A
121U8792
Refrigerants: R404A; R407C; R507A; R452A; R134a; R513A; R22; R448A; R449A, Segment usage: Refrigeration MT, Compressor power supply [V]: 220-240/1/50, Packing format: Industrial pack
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Approval | CEULUKCA |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 1.02 Ohm |
Brand technique | Scroll compressor |
Capacity control | Fixed speed |
Capacity of capacitor A | 55.000 µF |
Capacity of capacitor B | 88-109 µF |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Colour | Black |
Compressor power supply [V] | 220-240/1/50 |
Configuration code | Single |
Connection type | Brazed |
Description | MLZ042T5A |
DG Indicator Profile | Not relevant for dangerous goods |
Diameter [mm] | 184 mm |
Discharge connection height [mm] | 422 mm |
Discharge connection pipe size [in] | 1/2 in |
Discharge connection size [in] | 1/2 in |
DLLP | 5 |
Drawing number | 0XR6025B-2 |
Economizer | No |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 7(c)-I6(a)6(a)-I6(c)7(a)8(b) |
Family | MLZ |
Fitting standard | ODF |
Frequency [Hz] | 50 |
Gauge port HP | None |
Gauge port LP | None |
Glass mounting | Threaded |
Glass torque [Nm] | 53 N-m |
High value of nominal voltage at 50Hz [V] | 230 V |
High value of voltage range at 50Hz [V] | 253 V |
In scope of WEEE and contain batteries | No |
IP protection class | IP22 |
Liquid injection | No |
Low value of nominal voltage at 50Hz [V] | 230 V |
Low value of voltage range at 50Hz [V] | 207 V |
LRA | 130 A |
Main winding resistance for single-phase compressors [Ohm] | 0.39 Ohm |
Material Description | MLZ042T5LC9A COMPRESSOR, EURO I-PAK, MTG |
Max pressure (PS) - high side | 31.10 bar |
Max pressure (PS) - low side | 26.20 bar |
Characteristic | Value |
---|---|
MCC | 40 A |
Model number | MLZ042T5LC9A |
Motor protection | Internal overload protector |
Network power supply [V/Ph/Hz] | 220-240/1/50 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 1.57 L |
Oil drain | 1/4'' flare |
Oil equalization | None |
Oil reference | 215PZ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 12 |
Phase | 1 |
Power connections | Screw connectors 10-32 UNF x 9.5 |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor MLZ |
Product Type | MLZ042A |
Refrigerant charge [kg] [Max] | 5.44 kg |
Refrigerants | R134aR22R404AR407CR448AR449AR452AR507AR513A |
RLA | 28.6 A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Segment usage | Refrigeration MT |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets and sleeves |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 280 mm |
Suction connection material | - |
Suction connection pipe size [in] | 7/8 in |
Suction connection size [in] | 7/8 in |
Swept volume [cm3] | 93.09 cm³ |
Technology | Scroll |
Torque earth [Nm] | 2.00 N-m |
Torque power [Nm] | 3.00 N-m |
Total height [mm] | 455.0 mm |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 192124121318 |
UL evaluated | Yes |
Viscosity [cP] | 46.0 cP |
Voltage of capacitor A [V] | 370.00 V |
Voltage of capacitor B [V] | 330.00 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 44.42 Kilogram |
Net weight | 41.75 Kilogram |
Characteristic | Value |
---|---|
Volume | 44.07 Liter |
EAN | 5702428501613 |