Danfoss logo
HCJ091 HCJ106 HCJ121 DCJ091 DCJ106 DCJ121- C8 - 0SR4110B

Scroll compressor, HCJ091T4LC8

121L3119

Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Single pack

Product specifications

Characteristic
Value
ApprovalCEULUKCA
Brand techniqueScroll compressor
Capacity controlFixed speed
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.38.18.3.1
ColourBlue
Compressor power supply [V]380-415/3/50 460/3/60
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionHCJ091T4
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]184 mm
Discharge connection height [mm]538 mm
Discharge connection pipe size [in]7/8 in
Discharge connection size [in]7/8 in
Drawing number0SR4110B1
EconomizerNo
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(a)-I6(c)7(a)7(c)-I
FamilyHCJ
Fitting standardODF
Frequency [Hz]50/60
Gauge port HPNone
Gauge port LPNone
Gaz equalizationBrazed
Glass mountingNone
High value of nominal voltage at 50Hz [V]415 V
High value of nominal voltage at 60Hz [V]460 V
High value of voltage range at 50Hz [V]457 V
High value of voltage range at 60Hz [V]506 V
IDVNo
In scope of WEEENo
IP protection classIP22
Length [mm]239.0 mm
Low value of nominal voltage at 50Hz [V]380 V
Low value of nominal voltage at 60Hz [V]460 V
Low value of voltage range at 50Hz [V]342 V
Low value of voltage range at 60Hz [V]414 V
LRA125 A
Material DescriptionHCJ091T4LC8 COMPRESSOR, M-PAK, MTG
Max pressure (PS) - high side46.10 bar
Max pressure (PS) - low side31.10 bar
Characteristic
Value
MCC25 A
Model numberHCJ091T4LC8
Motor protectionInternal overload protector
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Oil charge [L]2.46 L
Oil drainNone
Oil equalization1/2''
Oil reference320HV
Oil typePVE
Packing formatSingle pack
Packing quantity1
Phase3
Power connectionsScrew connectors 10-32 UNF x 9.5
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor HCJ
Product TypeHCJ091
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max]7.26 kg
RefrigerantsR410A
RLA17.9 A
Rotational speed at 50Hz [rpm]2900 rpm
Rotational speed at 60Hz [rpm]3500 rpm
SCIP dossier no.6987e9ab-f9b7-473c-9c29-6cb05443e8ef
Segment usageAir conditioning
Shipped instructionsInstallation instructions
Shipped mountingMounting kit with grommets and sleeves
Shipped oilInitial oil charge
Suction connection height [mm]405 mm
Suction connection material-
Suction connection pipe size [in]1-1/8 in
Suction connection size [in]1-1/8 in
Swept volume [cm3]86.90 cm³
TechnologyScroll
Torque earth [Nm]2.00 N-m
Torque power [Nm]3.00 N-m
Total height [mm]565.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes
Viscosity [cP]68.0 cP
Width [mm]239.00 mm
Winding resistance 1-2 [Ohm]0.96 Ohm
Winding resistance 1-3 [Ohm]0.94 Ohm
Winding resistance 2-3 [Ohm]0.96 Ohm

General specifications

Characteristic
Value
Gross weight51.17 Kilogram
Net weight44 Kilogram
Volume50.46 Liter
Characteristic
Value
EAN/UPC5702424541484
Proposition 65Cancer and Reproductive Harm