Danfoss logo
HLH061 HLH068 HLJ072 HLJ083 HLP072 HLP075 HRH041 HRH044 HRH049 HRH051 HRH054 HRH056 HRM051 HRM054 HRM058 HRM060 HRP048 HRP051 HRP054 HRP058 HRP060 - P6 - 0XR6002B2 - PNG

Scroll compressor, HRM051T4LP6

121L1673

Refrigerants: R22, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60, Packing format: Industrial pack

Product specifications

Characteristic
Value
ApprovalCCCCEUKCA
Brand techniqueScroll compressor
Capacity controlFixed speed
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.38.18.3.1
ColourBlue
Compressor power supply [V]380-415/3/50 460/3/60
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionHRM051T4
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]184 mm
Discharge connection height [mm]422 mm
Discharge connection pipe size [in]1/2 in
Discharge connection size [in]1/2 in
Drawing number0XR6002B-2
EconomizerNo
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(a)-I6(c)7(a)7(c)-I
FamilyHRM
Fitting standardODF
Frequency [Hz]50/60
Gauge port HPNone
Gauge port LPNone
Gaz equalizationNone
Glass mountingNone
High value of nominal voltage at 50Hz [V]415 V
High value of nominal voltage at 60Hz [V]460 V
High value of voltage range at 50Hz [V]457 V
High value of voltage range at 60Hz [V]506 V
IDVNo
In scope of WEEENo
IP protection classIP22
Length [mm]239 mm
Low value of nominal voltage at 50Hz [V]380 V
Low value of nominal voltage at 60Hz [V]460 V
Low value of voltage range at 50Hz [V]342 V
Low value of voltage range at 60Hz [V]414 V
LRA60 A
Material DescriptionHRM051T4LP6 COMPRESSOR, EURO I-PAK, MTG
Characteristic
Value
Max pressure (PS) - high side31.10 bar
Max pressure (PS) - low side26.20 bar
MCC13 A
Model numberHRM051T4LP6
Motor protectionInternal overload protector
Network power supply [V/Ph/Hz]380-415/3/50 460/3/60
Oil charge [L]1.57 L
Oil drainNone
Oil equalizationNone
Oil reference160ABM
Oil typeAlkylbenzene
Packing formatIndustrial pack
Packing quantity12
Phase3
Power connectionsSpade
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor HRM
Product TypeHRM051
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Refrigerant charge [kg] [Max]5.44 kg
RefrigerantsR22
RLA8.3 A
Rotational speed at 50Hz [rpm]2900 rpm
Rotational speed at 60Hz [rpm]3500 rpm
SCIP dossier no.22cfab5a-a26e-446d-9517-3ee5f4753699
Segment usageAir conditioning
Shipped instructionsInstallation instructions
Shipped mountingMounting kit with grommets and sleeves
Shipped oilInitial oil charge
Suction connection height [mm]280 mm
Suction connection material-
Suction connection pipe size [in]7/8 in
Suction connection size [in]7/8 in
Swept volume [cm3]68.83 cm³
TechnologyScroll
Total height [mm]455.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
Viscosity [cP]32.0 cP
Width [mm]239.00 mm
Winding resistance 1-2 [Ohm]2.60 Ohm
Winding resistance 1-3 [Ohm]2.61 Ohm
Winding resistance 2-3 [Ohm]2.65 Ohm

General specifications

Characteristic
Value
Gross weight38.46 Kilogram
Net weight37 Kilogram
Volume0.06 Cubic meter
Characteristic
Value
EAN/UPC5702428403030
Proposition 65Cancer and Reproductive Harm