Danfoss logo
HLH061 HLH068 HLJ072 HLJ083 HLP072 HLP075 HRH041 HRH044 HRH049 HRH051 HRH054 HRH056 HRM051 HRM054 HRM058 HRM060 HRP048 HRP051 HRP054 HRP058 HRP060 - P6 - 0XR6002B2 - PNG

Scroll compressor, HRH056U7LP6

121L1431

Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 575/3/60, Packing format: Single pack

Product specifications

Characteristic
Value
ApprovalCEULUKCA
Brand techniqueScroll compressor
Capacity controlFixed speed
CE markYes
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.38.18.3.1
ColourBlue
Compressor power supply [V]575/3/60
Configuration codeSingle
Connection typeBrazed
Contains batteriesNo
CoolselectorFilterActive models
DescriptionHRH056U7
DG Indicator ProfileNot relevant for dangerous goods
Diameter [mm]184 mm
Discharge connection height [mm]422 mm
Discharge connection pipe size [in]1/2 in
Discharge connection size [in]1/2 in
Drawing number0XR6002B-2
EconomizerNo
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(a)-I6(c)7(a)7(c)-I
FamilyHRH
Fitting standardODF
Frequency [Hz]50/60
Gauge port HPNone
Gauge port LPNone
Gaz equalizationNone
Glass mountingNone
High value of nominal voltage at 50Hz [V]500 V
High value of nominal voltage at 60Hz [V]575 V
High value of voltage range at 50Hz [V]550 V
High value of voltage range at 60Hz [V]632 V
IDVNo
In scope of WEEENo
IP protection classIP22
Length [mm]239 mm
Low value of nominal voltage at 50Hz [V]500 V
Low value of nominal voltage at 60Hz [V]575 V
Low value of voltage range at 50Hz [V]450 V
Low value of voltage range at 60Hz [V]517 V
LRA53 A
Material DescriptionHRH056U7LP6 Compressor, M-Pack
Characteristic
Value
Max pressure (PS) - high side46.10 bar
Max pressure (PS) - low side31.10 bar
MCC12.5 A
Model numberHRH056U7LP6
Motor protectionInternal overload protector
Network power supply [V/Ph/Hz]500/3/50 575/3/60
Number of starts per hour [Max]12
Oil charge [L]1.57 L
Oil drainNone
Oil equalizationNone
Oil reference320HV
Oil typePVE
Packing formatSingle pack
Packing quantity1
Phase3
Power connectionsSpade
Product groupHermetic compressors
Product lineCommercial Compressors
Product nameScroll compressor HRH
Product TypeHRH056
Refrigerant charge [kg] [Max]5.44 kg
RefrigerantsR410A
RLA8 A
Rotational speed at 50Hz [rpm]2900 rpm
Rotational speed at 60Hz [rpm]3500 rpm
Segment usageAir conditioning
Shipped instructionsInstallation instructions
Shipped mountingMounting kit with grommets and sleeves
Shipped oilInitial oil charge
Suction connection height [mm]280 mm
Suction connection material-
Suction connection pipe size [in]7/8 in
Suction connection size [in]7/8 in
Swept volume [cm3]54.08 cm³
TechnologyScroll
Total height [mm]455.0 mm
U.S. EPA labelFor installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
UL markYes
Viscosity [cP]68.0 cP
Width [mm]239.00 mm
Winding resistance 1-2 [Ohm]4.03 Ohm
Winding resistance 1-3 [Ohm]4.06 Ohm
Winding resistance 2-3 [Ohm]4.12 Ohm

General specifications

Characteristic
Value
Gross weight41.99 Kilogram
Net weight38.93 Kilogram
Characteristic
Value
Volume0.1 Cubic decimeter
EAN/UPC5702424065683