Tandem scroll compressor, SH590
121G0446
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60
Product specifications
Characteristic | Value |
---|---|
Approval | UL |
Brand technique | Tandem scroll compressor |
Compressor power supply [V] | 380-415/3/50 460/3/60 |
Description | (Del) Tandem Sh590/50T 460V 115V |
DG Indicator Profile | Not relevant for dangerous goods |
Family | SH |
In scope of WEEE and contain batteries | No |
Material Description | TANDEM SH590/50T 460V 115V |
Model number | SH590 |
Characteristic | Value |
---|---|
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Product group | Sub-function compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor SH |
Product Type | SH590 |
Refrigerants | R410A |
Segment usage | Air conditioning |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 277.6 Kilogram |
Net weight | 277.6 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162720950 |