Tandem scroll compressor, TANDEM 30T/P1/SZ/W4/AA/B
121G0418
Refrigerants: R407C; R404A; R134a, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60
Product specifications
Characteristic | Value |
---|---|
Approval | UL |
Brand technique | Tandem scroll compressor |
Compressor power supply [V] | 380-415/3/50 460/3/60 |
Description | (Del) Tandem 30T/P1/Sz/W4/Aa/B |
DG Indicator Profile | Not relevant for dangerous goods |
Family | SZ |
In scope of WEEE and contain batteries | No |
Material Description | TANDEM 30T/P1/SZ/W4/AA/B |
Model number | TANDEM 30T/P1/SZ/W4/AA/B |
Characteristic | Value |
---|---|
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Product group | Sub-function compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor SZ |
Product Type | SZ370 |
Refrigerants | R407CR134aR404A |
Segment usage | Air conditioning |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 255 Kilogram |
Net weight | 240 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162721902 |