Tandem scroll compressor, WSH368
121G0400
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Approval | UL |
Brand technique | Tandem scroll compressor |
Compressor power supply [V] | 380-415/3/50 460/3/60 |
Description | (Del) Tandem Wsh368/26T/4 |
DG Indicator Profile | Not relevant for dangerous goods |
Family | WSH |
In scope of WEEE and contain batteries | No |
Material Description | TANDEM WSH368/26T/4 |
Model number | WSH368 |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Characteristic | Value |
---|---|
Product group | Sub-function compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor WSH |
Product Type | WSH368 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R410A |
SCIP dossier no. | eeb683f7-470d-4d35-aa2c-d86e918b529b |
Segment usage | Air conditioning |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 151.95 Kilogram |
Net weight | 151.95 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162721117 |
Proposition 65 | Cancer and Reproductive Harm |