Tandem scroll compressor, WSH368
121G0399
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 208-230/3/60
Product specifications
Characteristic | Value |
---|---|
Approval | UL |
Brand technique | Tandem scroll compressor |
Compressor power supply [V] | 208-230/3/60 |
Description | (Del) Tandem Wsh368/26T/3 |
DG Indicator Profile | Not relevant for dangerous goods |
Family | WSH |
In scope of WEEE and contain batteries | No |
Material Description | TANDEM WSH368/26T/3 |
Model number | WSH368 |
Characteristic | Value |
---|---|
Network power supply [V/Ph/Hz] | 208-230/3/60 |
Product group | Sub-function compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor WSH |
Product Type | WSH368 |
Refrigerants | R410A |
Segment usage | Air conditioning |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 151.95 Kilogram |
Net weight | 151.95 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162721483 |