Tandem scroll compressor, TCJ240
121G0376
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 380-415/3/50 460/3/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Approval | UL |
Brand technique | Tandem scroll compressor |
Capacity control | Fixed speed |
Compressor power supply [V] | 380-415/3/50 460/3/60 |
Description | TCJ240 |
DG Indicator Profile | Not relevant for dangerous goods |
Family | TCJ |
In scope of WEEE and contain batteries | No |
Material Description | TCJ240 R410A HCJ120 460/3/60 |
Max pressure (PS) - high side | 46.10 bar |
Max pressure (PS) - low side | 31.10 bar |
Model number | TCJ240 |
Characteristic | Value |
---|---|
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Product group | Sub-function compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor TCJ |
Product Type | TCJ240 |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R410A |
SCIP dossier no. | 6987e9ab-f9b7-473c-9c29-6cb05443e8ef |
Segment usage | Air conditioning |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 215 Kilogram |
Net weight | 215 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702428896726 |
Proposition 65 | Cancer and Reproductive Harm |