
Tandem scroll compressor, TLJ136 (HLH068X2)
121G0360
Refrigerants: R410A, Segment usage: Air conditioning, Compressor power supply [V]: 208-230/3/60
Product specifications
Characteristic | Value |
|---|---|
| Approval | UL |
| Brand technique | Tandem scroll compressor |
| Compressor power supply [V] | 208-230/3/60 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Tlj136 R410A (Hlh068X2) 230/208/3/60Tand |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | TLJ |
| In scope of WEEE | No |
| Material Description | TLJ136 R410A (HLH068X2) 230/208/3/60TAND |
| Max pressure (PS) - high side | 46.10 bar |
Characteristic | Value |
|---|---|
| Max pressure (PS) - low side | 31.10 bar |
| Model number | TLJ136 (HLH068X2) |
| Network power supply [V/Ph/Hz] | 208-230/3/60 |
| Product group | Sub-function compressors |
| Product line | Commercial Compressors |
| Product name | Scroll compressor TLJ |
| Product Type | TLJ136 |
| Refrigerants | R410A |
| Segment usage | Air conditioning |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 79 Kilogram |
| Net weight | 79 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428896887 |